Ruskin Stationary Acoustical Louver with Airfoil Blade ACL1245AF
Ruskin Stationary Acoustical Louver with Airfoil Blade ACL1245AF
    Ruskin

    Ruskin Stationary Acoustical Louver with Airfoil Blade ACL1245AF

    The ACL1245AF Stationary Acoustical louver has 12" deep airfoil blades and a 45 degree blade angle. Its construction can be either formed steel or formed aluminum. This model features:
    23% Free Area
    • Insulated blades which provide weather protection and sound attenuation.
    • An architecturally pleasing appearance.
    • Airfoil blades, which have greater strength, provide for lower pressure drop and produce less sound
    Teknisk specifikation
    • Unik ref.rd-2
    • ProduktfamilieFixed Exterior Louvers and Grilles
    • ProduktgruppeAcoustical Louvers
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2009-09-09
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriDøre - Spjæld