GPX® BALLISTIC SYSTEM Doors and Walls

GPX® BALLISTIC SYSTEM Doors and Walls

45-90 Minute Fire and Ballistic Rated Doors and
45-120 Minute Fire and Ballistic Rated Walls, Sidelites, Transoms, Windows/Openings

PRODUCT ADVANTAGES

  • GPX® Ballistic Series is a 45-120 minute fire resistive and ballistic rated aluminum framing system available in multiple profiles.
  • It is available in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, wood veneer, ornamental metal and more.
  • Ballistic only (non-fire rated) options also available.
  • Standard 5 year limited warranty.
  • USA manufactured for fast lead times and competitive pricing.


Specifikation
  • Fire Rating

    45-120 minutes with hose stream

    Ballistic Resistance

    UL 752 up to Level 3 for full-vision door assemblies
    UL 752 up to Level 8 for glazed walls and windows/openings

    Impact Safety Rating

    CPSC 16 CFR 1201 Cat. I and II

    Application

    Walls, Sidelites, Transoms, Windows/Openings, Doors

    Detention Rating

    ASTM F1592 Table 1 Grade 1 requirements for walls, sidelites, transoms, windows/openings

    Door Frame Profile

    6 in. rail and 2 in. frame standard
    3-3/4 in. rail and 1-1/8 in. frame custom

    Wall Frame Profile

    2-½ in. (64 mm) equal sightlines

Teknisk specifikation
  • Unik ref.GPX_BALLISTIC_SYSTEM_Doors_and_Walls
  • ProduktfamilieGPX® BALLISTIC SYSTEM
  • ProduktgruppeDoors and Walls
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-01-31
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Materiale sekundærtGlas
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriDøre - Branddøre og lukkemekanismer
  • CSI MasterFormat 2014-kode08 41 13.13
  • CSI MasterFormat 2014-titelFire-Rated Aluminum-Framed Entrances and Storefronts

Tilgængelighed i region

Nordamerika
USA
Common.Footer.ValueProp.Image.AltText

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit