ABN Floor-Standing and Wall-Mounted Distribution Boards

ABN Floor-Standing and Wall-Mounted Distribution Boards

4.4 ud af 5 stjerner4.4(14 anmeldelser)

The modular interior construction system of our distribution technology enables a wide range of configurations in switchgear construction. The components are designed for customer-side self-assembly and are available as individual parts, complete assemblies, or pre-assembled single fields – ideal for space-saving storage and quick on-site replacement.

New: In addition to the existing range, surface-mounted multimedia field distributors are now available. These new variants offer optimized cable routing, flexible configuration options, and are specifically designed for modern communication and network applications.

Note: The article numbers have been updated accordingly to clearly identify the new versions and facilitate selection within the BIM model.

Specifikation
  • 110–500 mm deep, 125–250 A, IP30/IP43

Teknisk specifikation
  • Unik ref.SE-ABN
  • ProduktfamiliePanelboards & Switchboards
  • ProduktgruppeLow Voltage Switchboard
  • TypeShowcase (model)
  • Udgivelsesdato2021-03-22
  • Udgavenummer1
Relateret
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriElektrisk - Elektriske installationer

Tilgængelighed i region

Europa