Channeled Adhesive CI Design - Senergy Wall Systems
Sika

Channeled Adhesive CI Design - Senergy Wall Systems

Senergy Channeled Adhesive CI_Design is an adhesively attached, continuously insulated water-drainage exterior cladding system that incorporates vertical drainage channels and a fluid-applied air/water-resistive barrier. 

Specifikation
  • Senergy Channeled Adhesive CI (continuously insulated) Design is used for exterior walls in commercial and residential construction. It is used when water-drainage is desired or required to satisfy code issues. The system is also used when high wind-load requirements dictate the use of adhesive attachment. The system uses a secondary air / water-resistive barrier and channels created by the trowel pattern of the adhesive to provide a cost-effective added level of protection of the sheathing and cavity against moisture and air intrusion. It offers design flexibility, aesthetic appeal and energy savings.

Teknisk specifikation
  • Unik ref.Senergy-Channeled-Adhesive-CI-Design
  • ProduktfamilieSenergy
  • ProduktgruppeWall Systems
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-04-01
  • Udgavenummer1
Relateret
  • Materiale primærtIsolering
  • Materiale sekundærtPolymer-modified cementitious
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVægge - Ydervægge
  • IFC-klassifikationMateriale
  • Uniclass 2015-kodeSs_25_25_95_28
  • Uniclass 2015-beskrivelseExternal wall sheathing systems