Senergy Channeled Adhesive CI Design with SikaWall-1000 MaxGrip Veneer Adhesive
Sika

Senergy Channeled Adhesive CI Design with SikaWall-1000 MaxGrip Veneer Adhesive

Senergy Channeled Adhesive CI Design withSikaWall-1000 MaxGrip Veneer Adhesive is an exterior cladding system with a continuous air/water-resistive barrier and insulation, featuring MaxGrip Veneer Adhesive, a high-strength, specially formulated setting bed mortar used to adhere natural and manufactured stone, tile, and thin brick veneer.

Specifikation
  • Channeled Adhesive CI Design with SikaWall-1000 MaxGrip Veneer Adhesive may be used to adhere thin brick veneer, natural and manufactured stone, and tile with Senergy's Adhered Drainage CI, Non Insulated Stucco and Cement Board Systems. Additional acceptable substrates: Portland Cement Plaster (Stucco) scratch or brown coat complying with ASTMC 926, PermaBase® Cement Board and other cement boards conforming with ASTM C1325 (Type A - exterior), poured and precast concrete/unit masonry.

Teknisk specifikation
  • Unik ref.Senergy-Channeled-Adhesive-CI-Design-with-SikaWall-1000-MaxGrip-Veneer-Adhesive
  • ProduktfamilieSenergy
  • ProduktgruppeWall Systems
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-04-01
  • Udgavenummer1
Relateret
  • Materiale primærtIsolering
  • Materiale sekundærtPolymer-modified cementitious
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriVægge - Ydervægge
  • IFC-klassifikationVæg
  • Uniclass 2015-kodeSs_25_25_95_28
  • Uniclass 2015-beskrivelseExternal wall sheathing systems
  • OmniClass-nummer23-13 33 17 11
  • OmniClass-betegnelseExterior Wall Assemblies