SloanStone® ELGR 82000  2-Station Wall-Mounted Gradient Sink

SloanStone® ELGR 82000 2-Station Wall-Mounted Gradient Sink

Features

  • Two Station Lavatory System with the following features:
  • Dimensions: 60” x 22” x 5”
  • A Monolithic deck fabricated from Sloanstone® solid surface
  • Available in 25 colors
  • Multiple Mounting Options
  • Pairs great with Sloan faucets and soap dispensers
Teknisk specifikation
  • Unik ref.sinks_sloanstone_elgr-82000
  • ProduktfamilieSanitary
  • ProduktgruppeSinks/Lavatories
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-07-28
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriSanitet - håndvaske
  • IFC-klassifikationSanitetsanordning
  • ETIM-kodeEC011550
  • ETIM-navnWashbasin
  • UNSPSC-navnSinks
  • UNSPSC-kode30181504
  • Uniclass 2015-kodePr_40_20_96_81
  • Uniclass 2015-beskrivelseSinks
  • CSI MasterFormat 2014-kode22 42 16
  • CSI MasterFormat 2014-titelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-betegnelseSinks
  • CSI UniFormat II-kodeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Tilgængelighed i region

Asien Nordamerika Sydamerika Afrika