Stonclad GS - General service epoxy mortar system
Stonclad GS - General service epoxy mortar system
    Stonhard

    Stonclad GS - General service epoxy mortar system

    General service epoxy mortar system, extremely hard, impact resistant, with excellent abrasion, wear and chemical resistance, which may use recycled glass and rapidly renewable soya based components.

    Kom i kontakt med Stonhard

    Specifikation
    • Stonclad GS is a Four-component, troweled, epoxy mortar system. The system consists of an epoxy resin, amine curing agent, pigment and selected, graded aggregates. Stonclad GS can be applied at thickness ranging from 3 mm to 6 mm depending on application requirements. Stonclad GS cures to an extremely hard, impact resistant mortar which exhibits excellent abrasion, wear and chemical resistance and can be used anywhere an epoxy mortar is required.
    Teknisk specifikation
    • Unik ref.Stonclad-GS
    • ProduktfamilieStonclad
    • ProduktgruppeMedium Use Flooring System
    • Udgivelsesdato2024-09-02
    • Udgavenummer1
    Relateret
    • Materiale primærtEpoxy
    • Designet iUSA
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Systems