Stonclad UR - Polyurethane mortar system
Stonclad UR - Polyurethane mortar system
    Stonhard

    Stonclad UR - Polyurethane mortar system

    Polyurethane high impact resistant mortar which exhibits excellent abrasion, thermal shock, thermal cycling and chemical resistant characteristics making it ideal for the food and beverage industry as well as any other applications requiring these properties

    Kom i kontakt med Stonhard

    Specifikation
    • Stonclad UR is a four-component, trowel applied, polyurethane mortar system. Stonclad UR consists of a urethane-urea binder, pigments, and graded quartz aggregates. Stonclad UR can be applied at thickness ranging from 3 mm to 6 mm depending on application requirements. Stonclad UR is a high impact resistant mortar which exhibits excellent abrasion, thermal shock, thermal cycling and chemical resistant characteristics making it ideal for the food and beverage industry as well as any other applications requiring these properties.

    Teknisk specifikation
    • Unik ref.Stonclad-UR
    • ProduktfamilieStonclad
    • ProduktgruppeMedium Use Flooring System
    • Udgivelsesdato2024-09-02
    • Udgavenummer1
    Relateret
    • Materiale primærtPolyurethan
    • Designet iUSA
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Systems