Safetred Design Acoustic
Tarkett

Safetred Design Acoustic

The Safetred Design Collection Acoustic is the ultimate noise-reducing safety floor thanks to its beauty and functionality. An anti-slip grip provides a high level of protection, while its reinforced surface protects against stains and eases maintenance. Perfect for areas where you need a slip resistant vinyl floor but also the benefit of noise reduction. Available in a range of realistic designs including beautiful wood grain, traditional ceramic tiles and the stunning realism of natural stone.

Specifikation
    • 17dB sound reduction
    • Realistic wood, stone, and ceramic designs
    • Slip-resistant R10 grip
    • Reinforced surface for stain resistance
    • Easy to clean and maintain
Teknisk specifikation
  • Unik ref.tarkett-safetred-design-acoustic
  • ProduktfamilieTARKETT
  • ProduktgruppeSafety Floors
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2023-07-18
  • Udgavenummer1
Relateret
  • Materiale primærtVinyl
  • Designet iStorbritannien
Klassifikation
  • BIMobject-kategoriGulvbelægning - Vinyl
  • IFC-klassifikationTildækning
  • UNSPSC-navnFlooring
  • UNSPSC-kode301617
  • Uniclass 2015-kodeSs_30_42
  • Uniclass 2015-beskrivelseFloor covering and finishing systems
  • CSI MasterFormat 2014-kode09 65 00
  • CSI MasterFormat 2014-titelResilient Flooring
  • OmniClass-nummer23-15 17 00
  • OmniClass-betegnelseFloor Coverings
  • CSI UniFormat II-kodeC3020
  • CSI UniFormat II-titelFloor Finishes

Tilsvarende produkter

Common.Footer.ValueProp.Image.AltText

Design App til Revit

Indlæs familier direkte ind i din Revit-model med ét klik

Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

  • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
  • Markering 2 GB cloudlager – gem dit Revit-indhold
  • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit