K FLOOR - Expansion joint - Angle version
K FLOOR - Expansion joint - Angle version
K FLOOR - Expansion joint - Angle version

    K FLOOR - Expansion joint - Angle version

    Expansion joint profile for floor joints from 50 mm  to 220 mm subject to movement up to + / -30 mm. Suitable for pedestrian traffic areas. Available variable heights a function of the thickness of the flooring. Central gasket deformable

    • Reduced visual impact. • Bar length 4 m. • Self-tapping fixing L= 50 mm • Black gasket. • Side reinforcements.

    On request: profiles to length,special pieces, floor / wall versions. Available gasket: gray, smooth gaskets, H=80mm.

    Teknisk specifikation
    • Unik ref.K_Floor_Angle
    • ProduktfamilieExpansion Joint Covers
    • ProduktgruppeK Floor
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-02-01
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriKonstruktion - Samlingssystemer
    • Uniclass 2015-kodePr_35_90_27
    • Uniclass 2015-beskrivelseExpansion joints