VALSIR TROPEA S FLUSH CISTERNS WITH ARIAPUR
VALSIR TROPEA S FLUSH CISTERNS WITH ARIAPUR
VALSIR TROPEA S FLUSH CISTERNS WITH ARIAPUR
VALSIR TROPEA S FLUSH CISTERNS WITH ARIAPUR
    Valsir

    VALSIR TROPEA S FLUSH CISTERNS WITH ARIAPUR

    The only solution to foul odours. Ariapur is an extractor fan that performs a dual extraction function, thus ensuring the perfect renewal of air inside the bathroom. Ariapur extract air both through the wall or ceiling extraction grid and through WC pan as it is connected to the flush pipe. Its capacity to eliminate odours before they spread to the room makes it the most effective and innovative fan on the market. These families are made with an high parametrization level to improve design process and take full advantage of the revit features. Read our "How to use" guide to better manage these families.
    Specifikation
    • Bi-functional system extracts odours from the WC and stale air from the bathroom made up of in-wall cistern on frame for wall-hung pan and extractor with nominal flow rate no less than 100 m3/h, non-return valve and connections for pipes. The system must have an automatic operation with 6 volumes/hour for continuous extraction and 12 volumes/hour for discontinuous aeration. Noise less than 35 dB.
    Teknisk specifikation
    • Unik ref.TROPEA-S-WITH-ARIAPUR
    • ProduktfamilieIn-Wall Flush Cisterns with ventilation
    • ProduktgruppeTropea S with Ariapur
    • TypeSamling (flere objekter)
    • Udgivelsesdato2016-01-15
    • Udgavenummer1
    Relateret
    • Materiale primærtPolypropylen
    • Materiale sekundærtPolypropylen
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriSanitet - Toiletcisterner
    • IFC-klassifikationSanitetsanordning
    • UNSPSC-navnPlumbing fixtures
    • UNSPSC-kode3018