Veröffentlichen Sie Ihre Produkte
36712819FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
36712819FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
36712819FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
36712819FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
36712819FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm
    Dornbracht

    36712819FF0010 VAIA Wall-mounted basin mixer without pop-up waste 190 mm

    Google-Übersetzung,

    VAIA Waschtisch-Wandbatterie ohne Ablaufgarnitur 7-1/2"

    Spezifikation
    • VAIA Wall-mounted basin mixer without pop-up waste 7-1/2"

      • 7-1/2" Projection
      • Rigid spout
      • Round aerated stream
      • Valve hole diameter 1-1/2"
      • Spout hole diameter 1-5/8"
      • Flanges, diameter 2-3/8"
      • Water flow rate limited to max. 1.2 gpm
      • lead-free

      Codes & Standards

      • NSF/ANSI 372
      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1
      • NSF/ANSI/CAN 61
      • ADA

      (ADA)

      Available in chrome, platinum matte, platinum, Brushed Durabrass, Dark Platinum matte

      Accessory is needed 35707970-900010 Rough for wall-mounted faucet spout in center -

    Technische Spezifikation
    • Referenznummer36712819FF0010
    • ProduktfamilieVaia
    • ProduktgruppeLavatory faucets - Wall mounted
    • TypObjekt (Einzelobjekt)
    • Veröffentlichungsdatum2021-10-19
    • Editionsnummer1
    Verwandt
    • HauptmaterialMessing
    • Entwickelt inDeutschland
    • Hergestellt inDeutschland
    • Nettogewicht (kg)1.81
    Klassifikation
    • BIMobject KategorieSanitär und Bad - Wasserhahn und Mischbatterie
    • IFCClassificationSanitäranschluss
    • ETIM-CodeEC011327
    • ETIM-NameBuilt-in mixing tap
    • Klassifizierung22 41 39
    • Format2014TitelResidential Faucets, Supplies, and Trim
    • OmniClassNummer23-31 11 00
    • OmniClassTitelFaucets