Unique ref.: | 27284000 |
---|---|
Marke: | hansgrohe |
Produkt Familie: | Crometta E |
Produkt Gruppe: | Shower pipes with mixer |
Breite (mm): | 240 |
Höhe (mm): | 1383 |
Tiefe (mm): | 470 |
Publishing Datum: | 2017-06-02 |
Versionsnummer: | 1 |
Typ: | Objekt (Einzelobjekt) |
Produktbeschreibung: | https://www.hansgrohe.de/articledetail--27284000 |
---|---|
Installationsanleitung: | https://www.hansgrohe.de/articledetail--27284000 |
Ausschreibungstexte: | |
Produkt Zertifizierung: | |
Technische Beschreibung: | https://www.hansgrohe.de/articledetail--27284000 |
Anleitungsvideo: | |
GTIN Code: | 4011097775883 |
Der QR Code enthält die nachfolgende statische URL und er erlaubt es somit durch Scannen mit einem Iphone oder Smartphone auf die Produktseite des Portals zurück zu kehren.
https://www.bimobject.com/de/hansgrohe/product/27284000
Material 1: | Chrome |
---|---|
Material 2: | |
Designed in: | Germany |
Hergestellt in: | Germany |
Gewicht (kg): | 4.52 |
BIMobject Kategorie: | Sanitär und Bad - Duschen |
---|---|
IFC Klassifikation: | Sanitary Terminal |
UNSPSC Name: | Sanitary ware |
UNSPSC Code: | 301815 |
Uniclass 1.4 Code: | L721 |
Uniclass 1.4 Beschreibung: | Sanitary equipment |
Uniclass 2.0 Code: | PR-31-76 |
Uniclass 2.0 Beschreibung: | Sanitary Dispensing And Disposal Units |
Uniclass 2015 Code: | Pr_40_20 |
Uniclass 2015 Beschreibung: | Sanitary fittings and accessories |
NBS Reference Code: | 31-76 |
NBS Reference Beschreibung: | Sanitary Dispensing And Disposal Units |
CSI MasterFormat 2014 Code: | 01 52 19 |
CSI MasterFormat 2014 Title: | Sanitary Facilities |
OmniClass-Nummer: | 23-19 31 17 |
OmniClass-Bezeichnung: | Sanitary Room Units |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Name | Wert |
---|---|
Colour | chrome |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Wert |
---|---|
Created By | info@hansgrohe.com |
Created On | 4/10/2017 12:00:00 AM |
Description | Crometta E 240 1jet Showerpipe with single lever mixer |
Name | Crometta E 240 1jet Showerpipe with single lever mixer 27284000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Wert |
---|---|
Asset Type | fixed |
Colour | chrome |
Created By | info@hansgrohe.com |
Created On | 4/10/2017 12:00:00 AM |
Description | Crometta E 240 1jet Showerpipe with single lever mixer |
Features | " - slide inclination angle can be adjusted by 45 degrees - adjustable hot water limitation - overhead shower Crometta E 240 - shower head size: 240 x 240 mm - overhead shower angle adjustable - spray type: Rain - flow rate Rain spray (at 0.3 MPa): 15 l/min - fully chrome-plated spray disc - shower arm length: 350 mm - height-adjustable hand shower holder - installation type: exposed installation - connection dimension DN15 - connection thread G 1/2 - centre distance 150 +- 12 mm - ceramic cartridge - temperature limitation adjustable" |
Manufacturer | hansgrohe |
Model Number | 13102000 |
Model Reference | 13102000 |
Name | Crometta E 240 1jet Showerpipe with single lever mixer 27284000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®