Publish your products
Paint storage trolley Max
ABA Skol

Paint storage trolley Max

Paint storage trolley Max with lockable wheels fits perfectly with modules from Max storage system. Convenient paint cart with space for many different color articles and paint materials. Frame consists of two large compartments and four smaller drawers. On top of the trolley there are three compartments for different purposes. The compartments are adapted for A3 and A4 sheets. The paint cart is available in varnished birch plywood or white lacquered MDF.
Specification
  • Ecolabeled by the Nordic Swan. Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.6415401
  • Product familyStorage
  • Product groupMax
  • TypeObject (single object)
  • Date of publishing2019-06-12
  • Edition number1
  • Height (mm)900
  • Width (mm)1200
  • Depth (mm)380
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden