Publish your products
Chair Fanny, SH 38 cm
ABA Skol

Chair Fanny, SH 38 cm

A stackable chair in solid birch, with laminate covered seat and back plate. Laminate comes in 5 different colors. Available in three different seat heights: 36, 38 and 52 cm, with or without armrests. Armrests with table protection makes the chair easy to hang on the table top. Can also be supplemented with footrest and with safety rail. In the same series you can find chair Frida with or without armrests.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7431301
  • Product familyChairs
  • Product groupFanny
  • TypeObject (single object)
  • Date of publishing2019-06-12
  • Edition number1
  • Height (mm)620
  • Width (mm)400
  • Depth (mm)370
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inLithuania
  • Weight Net (Kg)3
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit