Publish your products
Cloakroom unit ENTRY, add-on floor unit, 6 comps, 1800x900x600 mm
Cloakroom unit ENTRY, add-on floor unit, 6 comps, 1800x900x600 mm

    Cloakroom unit ENTRY, add-on floor unit, 6 comps, 1800x900x600 mm

    • Easy to customise
    • Bench to facilitate getting dressed
    • Comes with a drip tray

    Add-on unit for the hat and shoe rack ENTRY. It comes complete with a top shelf, pigeonholes, bench and shoe shelf with drip tray and a T-frame and cross braces. A floor-standing base unit is required to expand with the add-on unit.

    Specification
    • ENTRY is a versatile and expandable range for cloakrooms; each unit can be adapted as per your needs. Expand your base unit with this hat and shoe shelf to create a storage solution adapted to your space. Perfect for school or preschool cloakrooms!

      The hat and shoe rack comes complete with pigeonholes, anchor hacks, top shelf, bench and shoe shelf. The shoe shelf has a tubular design that prevents dirt and dust accumulation on the shelf. There is a drip tray underneath that collects all gravel and moisture from the shoes.

      The bench is perfect for children so they can easily put on/remove their shoes. The top shelf has partitions that facilitate keeping your gloves, hats and scarves organised.

      This double sided add-on unit comes with a T-frame and cross braces that are easy to assemble. Perforations in the frame facilitate adjusting the gaps between the shelves and enables you to change adapt your storage solution as per your needs.

    Technical specification
    • Unique ref.Cloakroom-unit-ENTRY-add-on-floor-unit-6-comps-1800x900x600mm
    • Product familySchool & Education
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2023-03-07
    • Edition number1
    • Height (mm)1800
    • Width (mm)900
    • Depth (mm)600
    Related
    • Material mainSheet metal
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)21.3
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 DescriptionShelf and racking units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit