Publish your products
Cloakroom unit ENTRY, basic floor unit, 6 metal doors for labels, 1800x900x600 mm
Cloakroom unit ENTRY, basic floor unit, 6 metal doors for labels, 1800x900x600 mm
Cloakroom unit ENTRY, basic floor unit, 6 metal doors for labels, 1800x900x600 mm
Cloakroom unit ENTRY, basic floor unit, 6 metal doors for labels, 1800x900x600 mm

    Cloakroom unit ENTRY, basic floor unit, 6 metal doors for labels, 1800x900x600 mm

    • Easy to customise
    • Bench to facilitate getting dressed
    • Comes with a drip tray

    Double-sided hat and shoe rack with drip tray and practical bench. Easy to expand by adding several units from the cloakroom range ENTRY to create a storage solution adapted to your needs. It comes with two T-frames and cross braces.

    Specification
    • ENTRY is a versatile and expandable range for the cloakroom where each part can be adapted as required. This base section makes a perfect base for a school or preschool cloakroom. With these smart add-on units, it's very easy to expand your clothing and shoe storage and adapt it to your space.

      The hat and shoe rack comes complete with pigeonholes, anchor hooks, top shelf, bench and shoe rack. The shoe shelf has a tubular design that prevents dust and dirt accumulation. There is a drip tray underneath that collects gravel and moisture from the shoes.

      The bench is perfect for children to sit and put on/remove their shoes. The top shelf has partitions that facilitate organising gloves, hats and scarves.

      This double-sided shoe rack comes with two T-frames and cross braces that are easy to assemble. Perforations in the frame make it easy to the gap between the shelves and change the storage solution as per your needs.

    Technical specification
    • Unique ref.Cloakroom-unit-ENTRY-basic-floor-unit-6-metal-doors-for-labels-1800x900x600mm
    • Product familySchool & Education
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2023-03-14
    • Edition number1
    • Height (mm)1800
    • Width (mm)900
    • Depth (mm)600
    Related
    • Material mainSheet metal
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)23
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 DescriptionShelf and racking units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit