Publish your products
Cloakroom unit ENTRY, basic floor unit, 6 wooden doors, 1800x900x600 mm
Cloakroom unit ENTRY, basic floor unit, 6 wooden doors, 1800x900x600 mm
Cloakroom unit ENTRY, basic floor unit, 6 wooden doors, 1800x900x600 mm
Cloakroom unit ENTRY, basic floor unit, 6 wooden doors, 1800x900x600 mm

    Cloakroom unit ENTRY, basic floor unit, 6 wooden doors, 1800x900x600 mm

    • Smooth wooden doors with storage option
    • Bench to facilitate getting dressed
    • Comes with a drip tray

    Double-sided hat and shoe rack with a drip tray and a practical bench for sitting. It can be easily expanded by adding several units from the cloakroom series ENTRY to create a storage solution adapted to your needs. It comes with two T-frames and cross braces.

    Specification
    • ENTRY is a versatile and extendable series for the cloakroom; each part is adapted to your needs. This base unit makes a perfect base for a school or preschool cloakroom. With smart add-on units, it is very easy to expand the coat and shoe rack and adapt it to your space.

      The hat and shoe rack comes complete with pigeon holes, anchor hooks, top shelf, bench and shoe rack. The shoe rack has a tubular design that prevents dirt and dust accumulation on the shelf. Underneath, there is a drip tray that collects gravel and moisture from the shoes. The bench is perfect for children as they can easily sit and put on/remove their shoes.

      The doors on the pigeon holes have a high-pressure laminate surface - a hard-wearing and scratch-resistant material perfect for schools. The doors are fitted with a cylinder lock, so you can easily lock your personal belongings inside. The top shelf has partitions to facilitate organising gloves, hats, scarves, etc.

      This double-sided shoe shelf comes with two T-frames and cross braces that are easy to put together. Perforations in the frame make it easy to adjust the gaps between the shelves and adapt the storage to your needs.

    Technical specification
    • Unique ref.Cloakroom-unit-ENTRY-basic-floor-unit-6-wooden-doors-1800x900x600mm
    • Product familySchool & Education
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2023-03-07
    • Edition number1
    • Height (mm)1800
    • Width (mm)900
    • Depth (mm)600
    Related
    • Material mainSheet metal
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)23
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 DescriptionShelf and racking units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit