Publish your products
Cloakroom unit ENTRY, basic wall unit, 3 shoe shelves, 1800x900x300 mm

Cloakroom unit ENTRY, basic wall unit, 3 shoe shelves, 1800x900x300 mm

  • Robust and easy-to-clean shoe storage
  • Equipped with drip tray
  • Flexible and space-saving

Wall-mounted shoe rack with three adjustable shelves with drip tray. Easy to expand with more sections in the ENTRY cloakroom range to create storage space adapted to your needs. It comes with two wall rails.

Specification
  • ENTRY is a flexible and expandable range for cloakrooms where each part can be adapted as needed. This basic unit forms a perfect base for a cloakroom or entrance to a gym, pool, school, healthcare facility or similar. With the help of smart add-on units, it's easy to expand your clothing and shoe storage and adapt it to your particular space.

    The ENTRY range shoe racks have a tubular design that prevents dust and dirt from accumulating. There are convenient drip trays under each shelf that collect grit and moisture from shoes.

    Supplied with two wall rails that are mounted directly on the wall or, for easier mounting, hooked onto a wall-mounted rail (see accessories). A cross brace is available as an accessory, which is recommended to increase stability if the wall rails are hung on a rail. Feet can be added to divert the weight of the shelves from the wall to the floor.

Technical specification
  • Unique ref.Cloakroom-unit-ENTRY-basic-wall-unit-3-shoe-shelves-1800x900x300mm
  • Product familySchool & Education
  • Product groupCloakroom
  • TypeObject (single object)
  • Date of publishing2023-03-07
  • Edition number1
  • Height (mm)1800
  • Width (mm)900
  • Depth (mm)300
Related
  • Material mainSheet metal
  • Designed inSweden
  • Manufactured inSlovakia
  • Weight Net (Kg)12.8
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_79
  • Uniclass 2015 DescriptionShelf and racking units
  • CSI MasterFormat 2014 Code10 56 13
  • CSI MasterFormat 2014 TitleMetal Storage Shelving
  • OmniClass Number23-21 15 21
  • OmniClass TitleCloakroom Units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit