Publish your products
Clothing Locker Create Energy 800mm 2 Sections 2 Doors
Clothing Locker Create Energy 800mm 2 Sections 2 Doors
Clothing Locker Create Energy 800mm 2 Sections 2 Doors
Clothing Locker Create Energy 800mm 2 Sections 2 Doors
Clothing Locker Create Energy 800mm 2 Sections 2 Doors

    Clothing Locker Create Energy 800mm 2 Sections 2 Doors

    Award-winning design Asymmetric door Great ventilation Clothes locker with an award-winning design. The lockers have ventilation holes in the bottom, top and door, a gently sloping top and sturdy furniture hinges. Fitted with a shared leg frame as well as a hat shelf, clothes rail, 3 anchor hooks and a small storage compartment in each locker
    Specification
    • Frame colour: Dark grey Frame colour code: NCS S7502-B Door colour: Light grey/Red Door colour code: RAL 9022/RAL 3020 Sheet steel thickness body: 0,7 mm Sheet steel thickness door: 0,8 mm
    Technical specification
    • Unique ref.Clothing-Locker-Create-Energy-800-2-Sections-2-Doors
    • Product familyClothing Locker
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2020-01-14
    • Edition number1
    • Height (mm)1985
    • Width (mm)800
    • Depth (mm)500
    Related
    • Material mainSteel
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)62
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 00
    • CSI MasterFormat 2014 TitleLockers
    • OmniClass Number23-21 15 15
    • OmniClass TitleClothing Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City