Publish your products
Floor screen AURA with magazine display
Floor screen AURA with magazine display
    Archived

    Floor screen AURA with magazine display

    • White stained ash
    • Four display pouches on one side
    • Create new spaces

    Flexible floor screens with four ledges with retaining elastic that can be used as display pouches for magazines and brochures.

    Specification
    • Height:1700mm

      Width:700mm

      Thickness:65mm

      Frame material:Ash

      Cover material:Felt

      Weight:20.5kg

      Warranty:7 years

    Technical specification
    • Unique ref.Floor-screen-AURA-with-magazine-display
    • Product familyDesk
    • Product groupAcoustics
    • TypeObject (single object)
    • Date of publishing2021-10-08
    • Edition number1
    • Height (mm)1700
    • Width (mm)700
    • Depth (mm)65
    Related
    • Material mainAsh
    • Material secondaryFibre-felt
    • Weight Net (Kg)20.5
    Classification
    • BIMobject CategoryFurniture - Acoustics
    • IFC classificationFurniture
    • Uniclass 2015 CodeAc_15_55_04
    • Uniclass 2015 DescriptionAcoustics and noise transfer surveying
    • CSI MasterFormat 2014 Code10 22 23.13
    • CSI MasterFormat 2014 TitleWall Screens
    • OmniClass Number23-19 25 13 15
    • OmniClass TitleScreens
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit