Publish your products
Metal drawing cabinet SKETCH A1
Metal drawing cabinet SKETCH A1
Metal drawing cabinet SKETCH A1

    Metal drawing cabinet SKETCH A1

    • Stackable drawer unit
    • Made of sheet steel
    • Central locking

      Complete drawing cabinet consisting of one drawer unit with lockable A1 drawers, one leg frame and one tabletop
    Specification
      • Height:950 mm
      • Width:990 mm
      • Depth:680 mm
      • Drawing size:A1
      • Frame colour:White
      • Material:Sheet steel
      • Top plate colour:White
      • Top plate material:Sheet steel
      • Number of drawers:6
      • Drawer load capacity:25 kg
      • Pullout capacity:70 %
      • Drawer slides:Ball bearing glide rails
      • Weight:86.7 kg
      • Assembly:Delivered unassembled
    Technical specification
    • Unique ref.Metal-drawing-cabinet-Sketch-A1
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-01-25
    • Edition number1
    • Height (mm)950
    • Width (mm)990
    • Depth (mm)680
    Related
    • Material mainMetal
    • Weight Net (Kg)86.7
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodeAc_25_20_24
    • Uniclass 2015 DescriptionDrawing

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit