Publish your products
Seattle
Seattle
Seattle

    Seattle

    2.4 out of 5 stars2.4(5 reviews)
    • Stackable
    • Thick, durable cushion
    • Easy to handle

    Stylish, stackable banquet chair with diamond patterned, durable upholstery. Ideal for events and dinners of any type. The seat has thick, firm padding for comfort. Supplied complete with coupling brackets to create neat rows.

    Specification
    • Seat height:460 mm

      Seat depth:400 mm

      Seat width:390 mm

      Total height:930 mm

      Seat material:Fabric

      Stand material:Steel

      Stackable:Yes

      Load capacity:150 kg

      Weight:6,28 kg

    Technical specification
    • Unique ref.Seattle-Chair
    • Product familyLunch and conference
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2021-08-10
    • Edition number1
    • Height (mm)930
    • Width (mm)390
    • Depth (mm)400
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Weight Net (Kg)6.28
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City