Publish your products
Wooden storage cabinet THEO 4 doors 1000x470x2100mm

Wooden storage cabinet THEO 4 doors 1000x470x2100mm

  • Soft-closing hinges
  • Adjustable shelves
  • Certified by Swedish Möbelfakta

Four-door storage cabinet.

Specification
  • Height:2100 mm

    Width:1000 mm

    Depth:470 mm

    Material:Laminate

    Lock type:Cylinder lock

    Weight:70 kg

    Approvals:Möbelfakta, EN 14073-2, EN 14074

Technical specification
  • Unique ref.Wooden-storage-cabinet-THEO-doors-1000x470x2100mm
  • Product familySchool & Education
  • Product groupStorage
  • TypeObject (single object)
  • Date of publishing2021-09-01
  • Edition number1
  • Height (mm)2100
  • Width (mm)1000
  • Depth (mm)470
Related
  • Material mainWood
  • Weight Net (Kg)70
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78
  • Uniclass 2015 DescriptionShelves and storage units

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit