Publish your products
Flatpack locker CLICK 2 door, 1800x600x500

Flatpack locker CLICK 2 door, 1800x600x500

  • Includes hat shelf and clothes rail
  • Reinforced doors
  • Delivered flat packed

Clothes locker with perforations at the top and bottom of the door, fitted with a hat shelf and clothes rail with three hooks. The door is fitted with a lock with two keys. The locker is delivered flat packed.

Specification
  • Simple but good value-for-money and practical clothes locker with reinforced full-length door and powder-coated sheet metal frame. The powder coating provides a scratch-resistant finish that withstands heavy use – perfect for public spaces!

    The locker is provided with a hat shelf and hanger rail with three hooks for smart clothes storage. It is ideal for changing rooms at fitness centres, offices and warehouses.

    The clothes locker is delivered unassembled in flat pack form and is easy and convenient to assemble. Includes a lock with two keys.

Technical specification
  • Unique ref.Flatpack-locker-CLICK-2-door-1800x600x500
  • Product familyClothing Locker
  • Product groupLockers
  • TypeObject (single object)
  • Date of publishing2024-11-04
  • Edition number1
  • Height (mm)1800
  • Width (mm)600
  • Depth (mm)500
Related
  • Material mainSteel
  • Weight Net (Kg)44.6
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-19 13 11
  • OmniClass TitleMetal Lockers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit