Publish your products
Steam-Rated Flexible LED Cove Strip Light
Steam-Rated Flexible LED Cove Strip Light
Steam-Rated Flexible LED Cove Strip Light
Steam-Rated Flexible LED Cove Strip Light
Steam-Rated Flexible LED Cove Strip Light
Steam-Rated Flexible LED Cove Strip Light

    Steam-Rated Flexible LED Cove Strip Light

    Alcon Lighting’s 12102-SS steam-rated flexible LED cove strip light is engineered for wet and high-temperature environments such as saunas, steam rooms and spas. The IP67-rated flexible LED light strip features a diecast aluminum housing with a high-performance acrylic optic lens for durability and thermal dissipation. This 24V LED strip delivers 150 lumens per foot at 3 watts with 88+ CRI, operating up to 32 feet in a single run. The flexible design bends around tight curves without damage, supporting versatile cove lighting and architectural detailing. A dimmable 4-in-1 remote driver (TRIAC, ELV, MLV, 0-10V) ensures control compatibility, making the sauna lighting strip ideal for wellness and hospitality applications.
    Specification
    • Construction: Housing and electrical compartments made from die-cast aluminum

      Mounting channels: 2" aluminum, 39" aluminum, 39" plastic, 39" recessed profile, 39" flexible profile (white or black)

      Max run length: 32 ft.

      Lens: High-performance acrylic optic securely attached to internal heat sink for maximum thermal dissipation

      Voltage: 24V LED Fixture, 100-277V LED Driver

      Remote driver: Dimmable 4-in-1 Triac, ELV, MLV and 0-10V

      Wattage: 3 W/ft

      Lumens: 150 lm/ft

      Color temperature (CCT): 2400K, 2700K, 3000K, 3500K, 4000K, 5000K, Red, Green, Blue, Amber, Pink, Yellow

      CRI: 88+

      Life: 50,000 hours

      Operating temperature: -4ºF to 194ºF (-20ºC to 90ºC)

      Listings: cULus listed, DLC listed, Suitable for wet location, IP67 Rated

      Warranty: 5 years carefree parts & components (labor not included)

    Technical specification
    • Unique ref.12102-ss-strip-cove-sauna-light
    • Product familyIndoor Lighting
    • Product groupCove Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Flexible Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States