Publish your products
Slim Indoor/Outdoor Flexible Linear LED Light Strip
Slim Indoor/Outdoor Flexible Linear LED Light Strip
Slim Indoor/Outdoor Flexible Linear LED Light Strip
Slim Indoor/Outdoor Flexible Linear LED Light Strip
Slim Indoor/Outdoor Flexible Linear LED Light Strip
Slim Indoor/Outdoor Flexible Linear LED Light Strip
Slim Indoor/Outdoor Flexible Linear LED Light Strip
Slim Indoor/Outdoor Flexible Linear LED Light Strip

    Slim Indoor/Outdoor Flexible Linear LED Light Strip

    Alcon Lighting’s 14145 slim indoor/outdoor flexible linear LED light strip delivers high-lumen illumination for commercial, hospitality, retail and residential applications. The IP65-rated strip light provides up to 140 lumens per foot in static 2700K, 3000K, 4000K or Blue, bending seamlessly along horizontal surfaces for continuous runs up to 32 feet. Constructed with a silicone housing and factory-sealed connectors, the system ensures durability indoors or outdoors. Compatible with MLV, ELV, 0-10V and TRIAC dimming, this LED light strip offers versatile, specification-grade control for architectural accent lighting.
    Specification
    • Construction: Silicone

      Max run: Continuous run length up to 32 ft.

      Cuttable: Every 3.94”

      Mounting channels: 2" aluminum, 39" aluminum, 39" flexible aluminum, 39" plastic, 39" flexible profile (white or black)

      Voltage: 24V DC Constant Voltage

      External dimming driver: 0-10V, MLV, ELV, and TRIAC

      Power consumption: 4.4 W/ft

      Lumens: 140 lm/ft

      Beam angle: 160°

      Color temperature (CCT): 2700K, 3000K, 4000K, Blue

      CRI: 88+

      Operating temperature: -40ºF (-40°C) to 131ºF (55°C)

      Humidity: 0-95% non-condensing

      Life: 50,000 Hours

      Listing: UL Listed, IP65

      Warranty: 5 years carefree for parts & components (labor not included)

    Technical specification
    • Unique ref.14145-flexible-strip-light
    • Product familyIndoor-Outdoor Lighting
    • Product groupPerimeter Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Flexible Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States