Publish your products
Back-Lit T-Bar Grid Surface Panel Light
Back-Lit T-Bar Grid Surface Panel Light
Back-Lit T-Bar Grid Surface Panel Light
Back-Lit T-Bar Grid Surface Panel Light

    Back-Lit T-Bar Grid Surface Panel Light

    Designed to sit on top of standard T-bar grid ceilings as a surface panel fixture, Alcon Lighting’s 14029 edge-lit back-lit T-bar grid surface panel light delivers efficient, high-performance downlighting for offices, classrooms, conference rooms, museums, retail spaces, hotels and restaurants. The surface-mounted light panel delivers precise illumination with 80+ CRI for accurate color rendering and 0–10V dimming. Color temperature can be adjusted between 3500K, 4000K and 5000K, while wattage selection ranges from 27W to 40W for the 2x2 model and 35W to 54W for the 2x4 model. This edge-lit panel light integrates seamlessly into ceilings, providing functional, visually comfortable indoor lighting.

    Specification
    • Construction: Aluminum frame

      Finish: White

      Mounting: Recessed T-bar

      Fixture size: 2'x2' or 2'x4'

      Voltage: 120-277V

      Features: Color Temperature Selection Switch, Wattage Selection Switch, Emergency Backup Battery

      Wattage: Field-selectable 27/35/40W or 35/45/54W

      Lumens: 4050 lm, 5250 lm, 6000 lm, 6750 lm, 8100 lm

      Color Temperature (CCT): Field-selectable 3500K/4000K/5000K

      CRI: 80+

      Dimming: 0-10V

      Ambient Temperature: 14°F to 104°F

      Life: 60,000 Hours

      Power factor: >0.99

      Optional Emergency Battery: 20 Watts, 3000 lumens

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: cETLus listed, IP40, Suitable for damp locations

    Technical specification
    • Unique ref.14029-panel-light
    • Product familyIndoor Lighting
    • Product groupRecessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States