Publish your products
Round Recessed LED Downlight
Round Recessed LED Downlight
Round Recessed LED Downlight
Round Recessed LED Downlight
Round Recessed LED Downlight
Round Recessed LED Downlight
Round Recessed LED Downlight
Round Recessed LED Downlight

    Round Recessed LED Downlight

    Alcon Lighting’s 14143 round recessed LED downlight delivers versatile, high-performance illumination for commercial, hospitality and residential applications, with 2700K/3000K/3500K/4000K/5000K color temperature selection. Constructed from durable diecast aluminum with a white powder-coat finish, the ceiling light is IC-rated for no-housing installation and includes a junction box. The series offers trimless and trim flange options with five reflector finishes and an optional frosted lens for glare reduction. Each downlight provides a 24° beam angle with 90 CRI, 10W output delivering 700 lumens and dimming to 10% via TRIAC. A built-in color temperature selection switch allows preset adjustments from 2700K to 5000K. The fixture is Energy Star-rated, Title 24-compliant and suitable for damp locations.

    Specification
    • Construction: Type IC-rated, no housing required. Die-cast aluminum with white powder-coat finish; junction box included

      Finish: Matte white, matte black, clear, matte gold, matte silver

      Style: Trimless or flanged

      Beam angle: 30°

      CRI: 90+

      Driver: TRIAC dimming (100% to 10%)

      Operating temperature: 104°F maximum

      Voltage: 120VAC

      Lumens: 700 lm, Up to 70 lm/W

      Wattage: 10W

      Color temperature (CCT): Field-selectable 2700K/3000K/3500K/4000K/5000K

      Emergency battery: Internal 90-minute battery with test switch

      Lifespan: 50,000 hours

      Listing: ETL, JA8/Title 24, Energy Star, RoHS, damp location suitable

      Warranty: 5 years carefree for parts & components (labor not included)

    Technical specification
    • Unique ref.14143-r-recessed-downlight
    • Product familyIndoor Lighting
    • Product groupRecessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States