Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/13277394-9d77-499c-ab76-76c963bd7fc2
Home
Categories
Building Materials
Other
Malla mehs boticcino blanco 305 x 305 mm
Available in United States
alfa para la vida real
Follow
Malla mehs boticcino blanco 305 x 305 mm
CER 12X12 SQUARE MESH BOTICCINO BLANCO
Download
Specification
Specification
CER 12X12 SQUARE MESH BOTICCINO BLANCO
Technical specification
Technical specification
Unique ref.
225019492
Product family
Ceramic tiles
Product group
Solid finish
Type
Object (single object)
Date of publishing
2024-02-20
Edition number
1
Width (mm)
305
Depth (mm)
305
Links
Links
Product url
https://alfagres.com/product/square-mesh-boticcino-blanco/
Related
Related
Material main
Malleable iron
Material secondary
Malleable iron
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Step 1M BH1
Download
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Cerámica Madera Nilo
Download
alfa para la vida real
Ceramica lory dark grey 300 x 600
Download