Publish your products
Circa Series Waste & Recycle Fiberglass Receptacle - Dual Opening
Circa Series Waste & Recycle Fiberglass Receptacle - Dual Opening
Circa Series Waste & Recycle Fiberglass Receptacle - Dual Opening
Circa Series Waste & Recycle Fiberglass Receptacle - Dual Opening
Circa Series Waste & Recycle Fiberglass Receptacle - Dual Opening
Circa Series Waste & Recycle Fiberglass Receptacle - Dual Opening
Circa Series Waste & Recycle Fiberglass Receptacle - Dual Opening

    Circa Series Waste & Recycle Fiberglass Receptacle - Dual Opening

    SKU: DUAL2432

    The Circa Dual Opening Fiberglass Recycle & Waste Receptacle is the perfect solution for any recycling or waste management needs. Our new receptacle features a clean design with over 75 standard finishes to choose from, making it easy to coordinate with any decor. The two-piece design and lift-off top with vinyl trim keeps the receptacle looking new and easy to clean. Measuring at 24″ diameter by 32″ height, this fiberglass receptacle is dent-resistant, high-strength, and lightweight, making it suitable for both interior and exterior applications. It’s especially perfect for locations near the ocean where there is a high salt content in the air and resists corrosion from floor cleaning chemicals too. The custom-made lid includes co-mingle “recyclables” and half-round “waste” openings to conveniently separate your trash from recyclables. Moreover, the dual interior seamless liners effectively hide the trash bag while providing additional protection from leaky trash bags. Plus, it features a recessed base that ensures stability even in high traffic areas. Choose Circa Dual Opening Fiberglass Recycle & Waste Receptacle today for an eco-friendly solution that looks great indoors or out!

    Specification
    • Height (inches): 32

      Diameter (inches): 24

      Capacity (gallons): 33

      Weight (lbs): 40

      Shape: Round

      Material: Fiberglass

      Country Manufactured In: United States

      On GSA Contract: true

      Finishes: Black, Black Walnut, Cinnamon, Cool Gray, Greco Bronze, Ivory, Light Gray, Noble Gray, Potters Clay, Putty, Texas Leather, Warm Beige, Warm Brown, Warm Gray, Whitall Brown, White, Metallic Aluminum, Metallic Warm Silver, Metallic Bronze, Metallic Steel, Metallic Black, Metallic Suede Aluminum, Metallic Suede Warm Silver, Metallic Suede Bronze, Metallic Suede Steel, Stonetex Pebble, Stonetex Fashion Gray, Stonetex Mocha, Stonetex Slate, Stonetex Sand, Stonetex Graphite Nebula

    Technical specification
    • Unique ref.circa-dual-opening-waste-and-recycle-fiberglass-receptacle
    • Product familyWaste & Recycling Systems
    • Product groupIndoor Outdoor Waste Receptacles
    • TypeObject (single object)
    • Date of publishing2025-12-28
    • Edition number1
    • Height (inches)32
    • Width (inches)24
    • Depth (inches)24
    Related
    • Material mainFiberglass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)40
    Classification
    • BIMobject CategorySanitary - Waste Bins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States