Publish your products
Dressing table in Walnut wood with drawers in Silk color
Dressing table in Walnut wood with drawers in Silk color
Dressing table in Walnut wood with drawers in Silk color
Dressing table in Walnut wood with drawers in Silk color
Dressing table in Walnut wood with drawers in Silk color
Dressing table in Walnut wood with drawers in Silk color
Dressing table in Walnut wood with drawers in Silk color
Dressing table in Walnut wood with drawers in Silk color
Dressing table in Walnut wood with drawers in Silk color
Dressing table in Walnut wood with drawers in Silk color
    Archived

    Dressing table in Walnut wood with drawers in Silk color

    Desk - Walnut dressing table with drawers model 3064 Angel Cerdá S.L. Dressing table - Modern design desk with 0.5mm thick natural walnut veneer wood structure. This original design will be perfect for your bedroom as it has a folding mirror and pine wood jewelry box. An elegant and sophisticated style dressing table perfect to bring the avant-garde touch and style you are looking for to your room, as well as keep everything in order thanks to its large storage space with 5 drawers with soft-closing system, and three of them , with the front in DM lacquered in RAL7032 Glossy Silk. • STYLE: This dresser - desk with flip-up mirror and jewelry box will add a modern touch to your bedroom or walk-in closet. Its combination of walnut wood and silk lacquer, is perfect to combine with the latest trends in decoration. • MULTIESTANCE: Versatile and functional, its design allows it to fit into any room, from a bedroom or dressing room, to a vanity area or more youthful room. • QUALITY: All our desks are made with the highest quality materials, being a guarantee of durable and functional furniture. • DECORATION AND COMFORT: This original dressing table - desk with central and side drawers with soft-closing system is the perfect option if you are looking for practicality and the most modern decoration. • FUNCTIONALITY: The minimalist and simple style of this dressing table, as well as the walnut, brings spaciousness and a feeling of warmth to the space. A multifunctional auxiliary furniture that you can use in different ways thanks to its folding mirror, turning it when closed into a beautiful desk table.
    Specification
    • Natural walnut veneer wood structure. DM lacquered
    Technical specification
    • Unique ref.3064-tocador-moderno-nogal-cajonera-seda-dresser-angel-cerda
    • Product familyFurniture
    • Product groupDresser
    • TypeObject (single object)
    • Date of publishing2021-05-06
    • Edition number1
    • Height (mm)480
    • Width (mm)950
    • Depth (mm)520
    Related
    • Material mainWalnut
    • Material secondaryMDF
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)78
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit