Publish your products
Santa-Fe Classic Standalone Dehumidifier
Santa-Fe Classic Standalone Dehumidifier
Santa-Fe Classic Standalone Dehumidifier
Santa-Fe Classic Standalone Dehumidifier
Santa-Fe Classic Standalone Dehumidifier
    AprilAire

    Santa-Fe Classic Standalone Dehumidifier

    The Classic is one of the most energy-efficient residential units on the market.

    Engineered for basements and other finished spaces, it features a vertical configuration and a flow-down design. Its high-capacity blower moves air in a way that no small conventional unit can.

    Ideal Applications

    • Basements
    • Crawl spaces
    • Garages
    • Home theaters
    • Workshops
    • Gun rooms
    • Exercise rooms
    Specification
      • Part Number: 4044710
      • Pint Capacity: 116 pints / 14.5 gallons @ 80°F and 60% RH
      • Power: 540 watts @ 65°F and 60% RH
      • Supply Voltage: 115 volt – 1 phase – 60 Hz
      • Current Draw: 4.5 amps @ 65°F and 60% RH
      • Average Sound Level: 60 dBA
      • Operating Temperature: 56°F min., 95°F max.
      • Control Type: Onboard controls

      Basement Sizing

      • Tightly sealed: Up to 2,900 sq. ft. (29,000 cu. ft.)
      • Moderately sealed: Up to 2,700 sq. ft. (27,000 cu. ft.)
      • Loosely sealed: Up to 2,500 sq. ft. (25,000 cu. ft.)

      Performance at 80°F and 60% RH

      • Water Removal: 116 pints/day
      • Efficiency: 7.27 pints/kWh

      Performance at 65°F and 60% RH

      • Water Removal: 76 pints/day
      • Efficiency: 5.9 pints/kWh

      Air Filter

      • MERV-13 filter
      • Size: 19.50"W × 15.50"H × 1.75"D
      • Part Number: 4039391
      • Unit Dimensions: 20"W × 36"H × 17"D
      • Unit Weight: 110 lbs.
      • Shipping Dimensions: 24"W × 44"H × 21"D
      • Shipping Weight: 117 lbs.
    Technical specification
    • Unique ref.santa-fe-classic-standalone-dehumidifier
    • Product familyDehumdification
    • Product groupStandalone Dehumidifiers
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodePr_65_67_39
    • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
    • CSI MasterFormat 2014 Code23 84 16
    • CSI MasterFormat 2014 TitleMechanical Dehumidification Units
    • OmniClass Number23-33 27 13
    • OmniClass TitleDehumidifiers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States