Publish your products
ThermoWood Decking - Natrl - Red Oak No Finish

ThermoWood Decking - Natrl - Red Oak No Finish

THE PERFORMANCE-DRIVEN ECO-CONSCIOUS OPTION

Arbor Wood is an eco-conscious alternative to composite, chemical-treated or exotic hardwood decking. Because thermally modified wood is less prone to water absorption, expansion/contraction, rot and decay, woods not typically suitable for outdoor applications are able to perform with a long service life.

Specification
  • BENEFITS

    Enhanced appearance

    A rich, even tone throughout, a quick power wash restores wood back to its original color.

    Solid & Stable

    Dimensional stability is increased, minimal expansion and contraction ensuring a straight board for life

    Workability

    Arbor Wood may be glued, painted, or finished similar to standard wood to achieve the desired look for your next project.

    High performance

    Less water absorption makes it less susceptible to mold, rot & fungal decay

    Natural process

    Chemical-free process using only heat and steam

    Value added

    New application for domestic wood


    FINISHES

    It is recommended to finish Arbor Wood with an exterior UV protective surface finish. Our products have minimal expansion/contraction properties and can be finished with standard products, such as paints and clear coats. Clients should expect slightly longer dry times because of the non-absorbing nature of the material. We recommend the use of Cutek Extreme penetrating oil and UV color tones.

Technical specification
  • Unique ref.thermally-modified-wood-decking-natrl-red-oak-no-finish
  • Product familyThermally Modified Wood Decking
  • Product groupNatrl
  • TypeObject (single object)
  • Date of publishing2023-11-10
  • Edition number1
Related
  • Material mainThermally Modified Wood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Wood Decking
  • Uniclass 2015 CodePr_25_71_97_37
  • Uniclass 2015 DescriptionHardwood deck boards
  • CSI MasterFormat 2014 Code06 15 00
  • CSI MasterFormat 2014 TitleWood Decking

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States