Publish your products
Luna Deck 2 Profix 2 5/4x5 Thermowood Decking
Luna Deck 2 Profix 2 5/4x5 Thermowood Decking
Luna Deck 2 Profix 2 5/4x5 Thermowood Decking
    Lunawood

    Luna Deck 2 Profix 2 5/4x5 Thermowood Decking

    Luna Deck 2 Profix 2 5/4x5 is a premium, chemical-free ThermoWood® decking with grooves on the surface. It has a uniform caramel-brown color that naturally weathers to silver-grey over time when exposed to UV light, if left untreated outside. It is crafted in Finland from certified and renewable thermally modified Nordic Pine, making Luna Deck 2 Profix 2 a sustainable and long-lasting choice for all climate conditions. We recommend installing this decking with Lunawood Profix 2 or Profix 2 Plus Hidden Fixing.

    Patented ThermoWood® Process

    Lunawood’s trademarked ThermoWood® products are produced with over 20 years of experience, using a patented and annually audited process supervised by an independent third party. The completely chemical-free ThermoWood® process enhances the wood’s technical properties permanently, significantly improving the wood’s rot resistance, stability, and durability in all climates. The moisture content of the wood is reduced to 4–7%, making Lunawood products both lighter and exceptionally stable. Additionally, the process eliminates sugars from the wood, leaving Lunawood completely resin-free.

    Lunawood ThermoWood® products store up to *five times more carbon than is emitted during the production process, providing significant carbon storage for decades to come.

    (*Lunawood Environmental Product Declaration (EPD)

    Specification
    • Dimensions: 1.02 x 4.6 in. (26x117 mm) Species: Thermally modified Nordic pine Use: Exterior Durability class: 2 (15+ years’ protection against wood decay) Texture: Grooved surface with visible wood grain and knots Installation: Lunawood Profix 2 or Profix 2 Plus Hidden Fixing (follow Lunawood’s official Installation Guide) Maintenance: Surface treatment with UV-protected decking oil is recommended
    Technical specification
    • Unique ref.luna-deck-2-profix-2-5-4x5-thermowood-decking
    • Product familyDecking
    • Product groupLunawood Nordic Collection
    • TypeBuilding Material
    • Date of publishing2025-02-13
    • Edition number1
    • Height (inches)4.6
    • Width (inches)1.02
    Related
    • Material mainThermally Modified Wood
    • Material secondaryWood
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryConstruction - Wood Decking