Publish your products
ARDEX FB - Cast resin
ARDEX

ARDEX FB - Cast resin

For repair of cracks in the screed and other grounds. As an adhesive bridge between the base and the fresh mortar.
Specification
  • Weight of raw material: OK. 1.5 kg / l Storage: in frost-protected and dry rooms, in closed original packages for 12 months Material consumption: up to 300 g / m² depending on the width and depth of cracks, seams and holes from drilling. As a layer to increase adhesion approx. 1 kg / m² Processing time (20 ° C): OK. 1,5 hour Mixing ratio: See on the packaging. Pedestrian ready (20 ° C): after about 24 hours Packaging: 4 kg can GISCODE: RE 1 = no solvents
Technical specification
  • Unique ref.ARDEX-FB
  • Product familyTile & Stone Installation System
  • Product groupBase Resin Epoxy Bonding Agent for Joining Cracks and Substrate
  • TypeObject (single object)
  • Date of publishing2019-11-07
  • Edition number1
Related
  • Designed inRussia
  • Manufactured inRussia
Classification
  • BIMobject CategoryBuilding Materials - Concrete
  • UNSPSC nameInterior finishing materials
  • UNSPSC code3016
  • CSI MasterFormat 2014 Code09 93 23.53
  • CSI MasterFormat 2014 TitleInterior Finishing
  • OmniClass Number23-15 00 00
  • OmniClass TitleInterior and Finish Products
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe
Austria
Czech Republic
France
Italy
Russia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit