Publish your products
ARDEX S 8 Flow - Self Leveling Seal
ARDEX

ARDEX S 8 Flow - Self Leveling Seal

First one-component self-leveling seal with high processing comfort

The first self-leveling seal: fast and comfortable. Often the substrate on which tiles are to be laid later must be protected from moisture. A tedious and time-consuming job. With the new S 8 FLOW seal, ARDEX now presents the first one-component, self-leveling seal worldwide. ARDEX S 8 FLOW can be easily processed while standing and convinces with its excellent flow and smoothness properties. ARDEX S 8 FLOW can be applied up to 5 mm thick. Thus, slight unevenness can be compensated in the first step. Slope surfaces up to 3% can also be easily sealed.

Sealing of interiors DIN 18534: 
ARDEX S 8 FLOW can be used for the water impact classes W0-I, W1-I, W2-I and W3-I *. 
*) W3-I without additional chemical stress

Sealing of tanks and basins DIN 18535: 
ARDEX S 8 FLOW can be used to seal indoor and outdoor tanks and basins in water impact class W1-B (up to 4m water depth).

DIN 18531 - Waterproofing of roofs as well as balconies, loggias and arcades: 
ARDEX S 8 FLOW can be used to seal balconies and terraces in combination with tiles or slabs.

Product Highlights:

  • High processing comfort, upright work with doctor blade and spiked roller
  • Fast and economical by self-smoothing
  • Sealing and leveling up to 5 mm in one operation
  • Almost usable on any surface - without primer
  • Long history
  • Pressure water tight up to 5 bar
Specification
  • Technical specifications

    Accessibility at + 20 ° C
    after about 4 hours

    packing
    Bags with 15.00 kg net

    storage
    Store in dry rooms for approx. 6 months in the original sealed container.

    Mixing ratio
    approx.  3.30 l water:  15.00 kg  ARDEX S 8 FLOW

    EMICODE
    EC 1
     
    GISCODE
    ZP 1 = cementitious product

    fresh weight
    approx. 1.60 kg / l

    material requirements
    approx. 1.50 kg / m² / mm

    Processing time at + 20 ° C
    approx. 30 min

Technical specification
  • Unique ref.ardex-s-8-flow
  • Product familyWaterproofing
  • Product groupSelf-Leveling Waterproof Coating
  • TypeObject (single object)
  • Date of publishing2019-10-07
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • CSI MasterFormat 2014 Code07 10 00
  • CSI MasterFormat 2014 TitleDampproofing and Waterproofing
  • OmniClass Number23-13 25 17
  • OmniClass TitleWaterproofing

Region availability

Europe Asia
Czech Republic
Türkiye
Denmark
France
Germany
Italy
Sweden
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit