Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
armitage-shanks/products/c8b3455a-ec56-403d-b6c3-e061b7b44ed6
Home
Categories
Sanitary
Drinking fountains
Purita 900mm Pedestal S/S Drinking Fountain With Bottle Filler
Unavailable in United States
Armitage Shanks
Follow
Purita 900mm Pedestal S/S Drinking Fountain With Bottle Filler
Purita 900 mm stainless steel fountain & pedestal - water bottle filler
Download
Specification
Specification
900 mm stainless steel fountain & pedestal - water bottle filler
Technical specification
Technical specification
Unique ref.
S5452
Product family
Sanitary
Product group
Drinking fountains packages
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
900
Width (mm)
310
Depth (mm)
266
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/S5452MY
Related
Related
Material main
Stainless steel
Weight Net (Kg)
8.4
Classification
Classification
BIMobject Category
Sanitary - Drinking fountains
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_24
Uniclass 2015 Description
Drinking fountains
OmniClass Number
23-31 31 00
OmniClass Title
Drinking Fountains
Region availability
Europe
United Kingdom
Similar products
Elkay
LZSTL8WSLK Elkay ezH2O® Bottle Filling Station & Versatile Bi-Level ADA Cooler Filtered Refrigerated Light Gray
4.7
(
7
)
Download
Elkay
LZS8WSLK Elkay ezH2O® Bottle Filling Station & Single ADA Cooler Filtered Refrigerated Light Gray
Download
Haws Corporation
Model 1212SF, Wall Mount Hi-Lo ADA Filtered Water Cooler with Bottle Filler
Download
Elkay
LBWDC00WHC Elkay Liv Pro In-Wall Commercial Filtered Water Dispenser Non-refrigerated Aspen White
Download
Haws Corporation
Model 1011B, "Hi-Lo" Wall Mounted Stainless Steel Drinking Fountains with Back Panel
4.5
(
6
)
Download
Elkay
EZSDL Elkay® Wall Mount ADA Cooler Non-filtered Non-refrigerated Light Gray Granite
Download