Publish your products
Humidifier, Series GFH/GFHE Gas-Fired HumidiClean

Humidifier, Series GFH/GFHE Gas-Fired HumidiClean

How Armstrong’s gas-fired HumidiClean™ works
When there is a call for humidity, the pre-combustion safety check confirms that the duct-pressure switch, duct high-limit humidistat and liquid-level control circuits are satisfied. The microprocessor then signals the blower to turn on, and the humidifier’s blower-pressure switch senses air movement.

The unit then signals the ignition-control module to perform a purge cycle. The hot-surface igniter comes on and, after it comes up to temperature, the gas valve opens and gas ignition occurs. The flame-detection rod senses the presence of the flame, and combustion is underway. The humidifier accepts a 0-10 Vdc control signal and provides proportional output in response.
  • Uses natural gas or propane for economical operation
  • Category I/III gas-fired appliance
  • Energy cost savings in comparison to electric humidifiers
  • Wide range of humidity outputs to cover a variety of applications
  • Modulated control of steam output
  • Steam output turndown ratio of up to 30:1
  • Low NOx infrared burner
  • 82% efficiency rating
  • Ionic bed technology to reduce cleaning and maintenance


Safety features
  • Pressure switch senses air movement in the blower and back pressure on the unit
  • Ignition-control module monitors combustion of the unit
  • Flame-detection rod senses flame during combustion
  • Liquid-level control prevents a low-water condition
  • Tank low-level probe provides redundancy to avoid low-water condition
  • Stack over-temperature sensing prevents overheating
  • Tank insulation prohibits access to hot tank surface
  • End-of-season drain eliminates standing water during periods of no demand


NOTE: This product is available with the Armstrong Temp-R-Drain, a device that mixes hot condensate and cold water to maintain a drain outlet temperature suitable for drainage directly to any plumbing system. Contact Armstrong factory representatives for more information.
Technical specification
  • Unique ref.16731
  • Product familyAir Humidifiers
  • Product groupHumidification Products - Air Humidifiers
  • TypeObject (single object)
  • Date of publishing2012-12-03
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Other

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit