Publish your products
Swing Door Operator ASSA ABLOY SW200i | surface mount
Swing Door Operator ASSA ABLOY SW200i | surface mount

    Swing Door Operator ASSA ABLOY SW200i | surface mount

    The ASSA ABLOY SW200i surface mount offers advanced technology that ensures smooth, gentle operation across a wide range of conditions. With stack pressure compensation, compliance with both ANSI A156.10 and A156.19, secure latching and easy to use manual push forces, it's the only swing door operator you need.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    Specification
    • Operator: electro-mechanical, non-handed operator.
      ANSI compliance: field selectable full pedestrian usage (ANSI A156.10) and low energy (ANSI A156.19).
      Door weight: up to 700 lbs (315 kg) per operator.
      Manual push force: adjustable from 5 lbf – 15 lbf.
      Stack pressure compensation.
      Intelligent trajectory control.
      Extended Closing Torque (ECT).

    Technical specification
    • Unique ref.SW200i_SM
    • Product familyAutomatic Swing Doors
    • Product groupby ASSA ABLOY
    • TypeObject (single object)
    • Date of publishing2017-08-29
    • Edition number1
    Related
    • Material mainAluminium
    Classification
    • BIMobject CategoryDoors - Openers
    • IFC classificationDoor
    • UNSPSC nameSwing door
    • UNSPSC code30171511
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitleAutomatic Door Operators

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States