Publish your products
Sliding Door ASSA ABLOY Resilience R104 FSL Single Slide

Sliding Door ASSA ABLOY Resilience R104 FSL Single Slide

The ASSA ABLOY SL500 Resilience R104 is the definitive choice for hurricane-resistant automatic doors. The ASSA ABLOY SL500 Resilience R104 offers both strength and an array of options to meet all your needs in specifying, installing and owning hurricane rated sliding doors. Available in overall frame widths of up  9’ for single slides and overall frame heights of 104”, you get both strength and size. Coupled with an elevated ASTM F842-17 Forced Entry Resistance rating of Grade 25, the ASSA ABLOY SL500 Resilience R104 provides higher security than ever.

Specification
    • PSF ratings varying from 80 to 125 (full impact) and 70 to 115 (non-impact) based on height, width, impact level and configuration 
    • Max overall frame width: 9’ single slide
    • Max overall frame height: 104”
    • State of Florida approval
    • Miami Dade approval pending
    • Full Dry Glazed System
    • Narrow Stile Design
    • Compliance with NFPA 101 life safety code
    • Grade 25 Forced Entry Resistance Rating


    Technical specification
    • Unique ref.R104FSLSingleSlide
    • TypeBuilding Material
    • Date of publishing2020-05-17
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Sliding

    Region availability

    North America
    Canada
    Mexico
    Puerto Rico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit