Publish your products
Sliding Door ASSA ABLOY SL500 T67 - overhead concealed - with transom

Sliding Door ASSA ABLOY SL500 T67 - overhead concealed - with transom

Until now, the average pair of 3’0” x 7’0” manual swing doors could be challenging to navigate due to the limited 32” (813mm) clear door opening, small foot print and cross traffic concerns. Enter the revolutionary ASSA ABLOY SL500 T67 telescopic sliding door. Specifically designed to fit the same door opening provided by a pair of 3’0” x 7’0” manual swing doors, only a minimum of 72” (1829mm) of overall frame width is required to transform your entryway with no less than 46” of usable door opening. Whether new construction or retrofit applications, look to ASSA ABLOY SL500 T67 to automate virtually any small entryway.

Specification
  • Requiring a minimum of 72" of overall frame width.
    Providing no less than 46” of usable door opening.
    Full breakout.
    ASHRAE 90.1 compliance.

Technical specification
  • Unique ref.SL500-T67-OHC-W-TRANSOM
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • CSI MasterFormat 2014 Code08 42 29.23
  • CSI MasterFormat 2014 TitleSliding Automatic Entrances

Region availability

North America
Canada
Mexico
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit