Publish your products
ASSA ABLOY VersaMax 2.0 Touchless - surface mount

ASSA ABLOY VersaMax 2.0 Touchless - surface mount

The ASSA ABLOY VersaMax 2.0 Surface Mount Touchless ICU door system automatically opens for patients and staff with a jamb or wall mounted wave plate, making it ideal for critical care environments. Providing not only convenient access to an ICU room, it significantly reduces contact with door handles to help reduce the risk of spreading disease. The surface mount configuration is Ideal for retrofit applications where space is limited. The surface mounted single and two-panel doors can be installed on an existing door opening and feature a sliding active leaf and partial panel sidelite. Patent pending Flush Bolt-Free technology makes breakout a simple process. Optional InteGlass is also available for electronic glass systems, seamlessly integrated within the ASSA ABLOY VersaMax 2.0 ICU door and header using UL listed components. Smoke rated packages are available certified to UL1784.

Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability. 

 ASSA ABLOY

Specification
  • Flush Bolt-Free breakout technology for convenient breakout.
    InteGlass™ electric glass platform for electronic glass panels.
    Smoke rated package certified to UL1784 (single slide only).
    Your choice of activation device including jamb or wall mounted, card reader or remote switch.
    MicroShield™ antimicrobial coating available.

Technical specification
  • Unique ref.VersaMax_Touchless_SM
  • TypeObject (single object)
  • Date of publishing2017-08-29
  • Edition number1
Related
  • Material mainAluminium
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • CSI MasterFormat 2014 Code08 42 29.23
  • CSI MasterFormat 2014 TitleSliding Automatic Entrances

Region availability

North America
Canada
Mexico
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit