Publish your products
District heating tank FSN

District heating tank FSN

The FSN district heating storage unit combines maximum user comfort with maximum energy savings. The unit, which is equipped with a return temperature limiter and temperature selector, is available in two versions: type FSN (without electric heating) and type FSN-E (with built-in electric heating).

Specification
  • Inner boiler enamelled according to DIN 4753, operating pressure 6 bar, incl. protective anode

    High-performance smooth-tube heat exchanger (insensitive to limescale), operating pressure 10 bar

    Energy-saving PU insulation (directly foamed)

    Powder-coated sheet steel outer casing (white)

    Connection set included

    Design bottom part serves as visual cover for the connections

Technical specification
  • Unique ref.district-heating-tank-fsn
  • Product familydistrict heating tanks
  • Product groupdistrict heating tanks
  • TypeObject (single object)
  • Date of publishing2024-01-19
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationBoiler
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

Europe
Austria
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit