Publish your products
Water Heater EHT

Water Heater EHT

4.6 out of 5 stars4.6(8 reviews)

For the hot water supply of an entire flat, you are well advised to use the EHT wall-mounted cylinder from 50 to 150 litres. With temperature selection from 35°C to 85°C and the environmentally friendly energy-saving setting, the units are real all-rounders.

Specification
  • High-quality front panel with integrated control knob

    Adjustment range visible at the front, making it easier to set the hot water temperature

    Lid with service opening for better access to the heating element

    Inner boiler enamelled according to DIN 4753, operating pressure 6 bar, incl. protective anode

    Energy-saving PU insulation (directly foamed)

    Reversible electric heating (heating time selectable)

    Stepless temperature control up to 85°C

    Energy-saving position at 65°C

    Frost protection setting

    High-quality front panel with integrated control knob

    Adjustment range visible at the front, making it easier to set the hot water temperature

    +3 years free extended warranty

Technical specification
  • Unique ref.water-heater-eht
  • Product familyelectric water heaters
  • Product groupelectric water heaters
  • TypeObject (single object)
  • Date of publishing2022-05-11
  • Edition number1
Related
  • Designed inAustria
  • Manufactured inAustria
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationBoiler
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • OmniClass Number23-31 29 11 11
  • OmniClass TitleElectric Instantaneous Hot Water Heaters

Region availability

Europe
Austria
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit