Publish your products
NAZAR WALL 30 wall lamp

NAZAR WALL 30 wall lamp

NAZAR WALL 30 wall lamp is a wall lamp from AZzardo that brings a timeless, versatile design to your interior. With its balanced proportions and crisp detailing, it blends effortlessly into contemporary spaces. Ideal for the bedroom or home office, it works beautifully as a statement piece while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Dimensions Wall base length [cm]: 12 Product length [cm]: 30 Wall base width [cm]: 3 Lampshade width [cm]: 5 Wall base height [cm]: 12 Lampshade height [cm]: 30 Product height [cm]: 30 Product width [cm]: 9 9 Lampshade length [cm]: 30 Materials and colors Accent Color: Brass Wall base color: Brass Dominant color: Amber Accent Material: Aluminum Dominant material: Glass Accent Finish: Brushed Leading Finish: Glossy Lampshade color: Amber Basic information Type: Wall lamp Light source type: integrated LED Energy class: G Protection class: IP20 Maximum power: 11W Specification Number of light sources: 1 Lumens [lm]: 158 Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 80 Motion sensor: No Beam angle: 52° Class of resistance to shock: 2 Voltage: 230V BT Control Panel: No RGB: No Dimming: Yes Remote control: No Adjustment: No Color temperature [K]: 3191 Packaging Gross weight [kg]: 2.4 Net weight [kg]: 1.8 Box width 1 [cm]: 35 Box height 1 [cm]: 15 Box depth 1 [cm]: 35.5
Technical specification
  • Unique ref.AZ6530
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted