Publish your products
LIMAN 10W CCT BK ceiling lamp

LIMAN 10W CCT BK ceiling lamp

LIMAN 10W CCT BK ceiling lamp is a ceiling lamp from AZzardo that brings a bold architectural silhouette to your interior. Finished in black, it’s an easy match for contemporary palettes and natural materials. Ideal for the living room or home office, it creates a comfortable ambient glow while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Accent color: Transparent Ceiling base color: Black Dominant color: Black Accent material: PVC Dominant material: Aluminum Leading Finish: Matte Lampshade color: Transparent Dimensions Ceiling base width [cm]: 10 Lampshade width [cm]: 10 Ceiling base height [cm]: 5 Lampshade height [cm]: 4 Product height [cm]: 9 Product width [cm]: 10 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Motion sensor: No Class of resistance to shock: 1 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch BT Control Panel: No RGB: No Dimming: No Remote control: No Control Type > For All: CCT Switch Beam angle: 72° Lumens [lm]: 1095 Adjustment: No Color temperature [K]: 2909 / 3959 Basic information Energy class: G Protection class: IP20 Maximum power: 10W Light source type: integrated LED Type: Surface-mounted lamp Packaging Gross weight [kg]: 0.43 Net weight [kg]: 0.4
Technical specification
  • Unique ref.AZ6550
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted