Publish your products
BABIL 15W CCT SWITCH COFFEE

BABIL 15W CCT SWITCH COFFEE

The BABIL 15W CCT SWITCH COFFEE is a modern ceiling light that brings a refined, architectural look in kitchens, bedrooms, and home offices. It’s made from aluminum with a satin brown finish for a clean, minimalist silhouette. Lighting comes from an integrated LED module with 13 W, 1297 lm, switchable 2977 K or 4039 K, CRI ≥ 90, 36° beam, and 230 V. Practical details: IP20 protection, 1 light point, and approx. 8 cm wide × 9 cm high. Use it on its own for a focused accent, or repeat it to build a cohesive lighting scheme. Product code: AZ6556.
Specification
  • Specification

    Smart App: No

    Bluetooth Gateway: No

    CCT: Yes

    CRI [Ra]: ≥ 90

    Motion sensor: No

    Beam angle: 36°

    Class of resistance to shock: 1

    Number of light sources: 1

    Voltage: 230V

    Control Options: CCT Switch

    BT Control Panel: No

    RGB: No

    Dimming: No

    Remote control: No

    Control Type > For All: CCT Switch

    Lumens [lm]: 1297

    Adjustment: No

    Color temperature [K]: 2977 / 4039

    Basic information

    Energy class: G

    Protection class: IP20

    Maximum power: 13W

    Light source type: integrated LED

    Type: Surface-mounted lamp

    Materials and colors

    Dominant color: Brown

    Dominant material: Aluminum

    Leading Finish: Satin

    Packaging

    Gross weight [kg]: 0.4

    Net weight [kg]: 0.34

    Box depth 1 [cm]: 8.5

    Box width 1 [cm]: 8.5

    Box height 1 [cm]: 11.5

    Dimensions

    Product height [cm]: 9

    Product width [cm]: 8

Technical specification
  • Unique ref.AZ6556
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City