Publish your products
PANDINO 40 CCT SWITCH 3-STEP DIMM IP44 WH ceiling lamp

PANDINO 40 CCT SWITCH 3-STEP DIMM IP44 WH ceiling lamp

PANDINO 40 CCT SWITCH 3-STEP DIMM IP44 WH ceiling lamp is a ceiling lamp from AZzardo that brings a timeless, versatile design to your interior. Finished in white, it’s an easy match for contemporary palettes and natural materials. Ideal for the hotel lobby or home office, it pairs easily with both warm and cool interiors while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Dominant color: White Dominant material: PVC Leading Finish: Matte Basic information Type: Ceiling lamp Energy class: G Protection class: IP44 Maximum power: 21W Light source type: integrated LED Dimensions Product height [cm]: 4.5 Product width [cm]: 40 Specification Smart App: No Bluetooth Gateway: No CCT: Yes CRI [Ra]: ≥ 90 Beam angle: 114° Class of resistance to shock: 2 Number of light sources: 1 Voltage: 230V Control Options: CCT Switch 3-step dimmer BT Control Panel: No RGB: No Dimming: Yes Remote control: No Color temperature [K]: 2800 / 4000 / 6000 Control Type > For All: CCT Switch Lumens [lm]: 2630 Adjustment: No Packaging Gross weight [kg]: 1.4 Net weight [kg]: 1.2 Box width 1 [cm]: 40 Box height 1 [cm]: 5 Box depth 1 [cm]: 40
Technical specification
  • Unique ref.AZ6585
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City