Publish your products
EXO 6 LINE 200 WH ceiling lamp

EXO 6 LINE 200 WH ceiling lamp

The EXO 6 LINE 200 WH ceiling lamp is a contemporary ceiling light created for crisp, comfortable light in hallways and corridors. It’s made from aluminum with a matte white finish for a clean, minimalist silhouette. Lighting comes from a GU10 light source with 6x 50W, and 230 V. Practical details: IP20 protection, adjustable positioning, 6 light points, and approx. 6 cm wide × 11 cm high. Use it on its own for a focused accent, or repeat it to build a cohesive lighting scheme. Product code: AZ6657.
Specification
  • Dimensions Product length [cm]: 200 Ceiling base width [cm]: 4 Lampshade width [cm]: 6 Ceiling base height [cm]: 2.5 Lampshade height [cm]: 8 Product height [cm]: 11 Product width [cm]: 6 Ceiling base length [cm]: 200 Materials and colors Ceiling base color: White Dominant color: White Dominant material: Aluminum Leading Finish: Matte Lampshade color: White Basic information Type: Spotlight Protection class: IP20 Light source type: GU10 Maximum power: 6x 50W Specification Class of resistance to shock: 1 Number of light sources: 6 Voltage: 230V Rotation: 350° Deflection: 90° CCT: Optional Adjustment: Yes RGB: Optional Dimming: Optional Packaging Gross weight [kg]: 3.2 Net weight [kg]: 2.6 Box width 1 [cm]: 200 Box height 1 [cm]: 7 Box depth 1 [cm]: 13
Technical specification
  • Unique ref.AZ6657
  • TypeObject (single object)
  • Date of publishing2026-02-19
  • Edition number1
Related
  • Designed inPoland
  • Manufactured inChina
Classification
  • BIMobject CategoryLighting - Ceiling Mounted